HPS_ID_GL4042AKR_PRODIMAGE
* Representative image
HPS_ID_GL4042AKR_PRODIMAGE
play

Automatic Splice, Aluminum, Full Tension

Brand:

FARGO

Catalog ID:

GL404AKR

Automatic Splice, Corrosion Resistant, Full Tension, for #2 ACSR/AAAC/AAC. Dia Range .280 - .320 in.

  • ANSI C119.4
  • Class A connector
  • Full tension (95% of conductor rated breaking strength unless noted otherwise)
  • Color coded funnel guides for easy identification

Product details

General

Color Code
Red
Material
Aluminum Alloy
UPC
096359505594

Conductor Related

Conductor Diameter - Maximum
0.32 in
Conductor Diameter - Minimum
0.28 in
Conductor Diameter Range
0.28 - 0.32
Conductor Type
AAC, AAAC, ACSR

Certifications And Compliance

UL Listed
No

Logistics

Carton Quantity
25
Pallet Quantity
3200

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Automatic Splice Installation (VI0548E)