HUBBELL POWER SYSTEMS
HPS_ID_GL4042AKR_PRODIMAGE
* Representative image
HPS_ID_GL4042AKR_PRODIMAGE
play

Automatic Splice, Aluminum, Full Tension

Brand:

FARGO

Catalog ID:

GL410KR

Automatic Splice, Corrosion Resistant, Full Tension, for 336.4 AAC, 312.8 AAAC, 266.8 (18/1) ACSR, Dia. Range 0.603 - 0.666 in.

  • ANSI C119.4 Class A Connector
  • Full tension (95% of conductor rated breaking strength unless otherwise noted)
  • Color coded funnel guides for easy identification
  • Individually bagged to seal out dirt before use.
  • Corrosion Resistant

Product details

General

Catalog Number

GL410KR

Color Code

Brown

Material

Aluminum Alloy

UPC

096359578796

Conductor Related

Conductor Diameter - Maximum

0.666 in

Conductor Diameter - Minimum

0.603 in

Conductor Diameter Range

0.603 - 0.666

Conductor Type

AAC, AAAC, ACSR

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

800

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Automatic Splice Installation