HUBBELL POWER SYSTEMS
Image of GL40615 Automatic Splice, Bi-Metal (Copper to Aluminum)
* Representative image
Image of GL40615 Automatic Splice, Bi-Metal (Copper to Aluminum)
play

Automatic Splice, Bi-Metal (Copper to Aluminum)

Brand:

FARGO

Catalog ID:

GL40615

Automatic Splice, Bimetallic, 1/0 Stranded AAC, AAAC, ACSR to #1 Solid Copper, #2 Stranded Copper

  • Provide a mechanical and electrical connection of copper to ACSR, aluminum, or aluminum alloy conductors
  • Individually bagged to seal out dirt before use.
  • Factory loaded inhibitor to ensure long term corrosion free performance.

Product details

General

Catalog Number

GL40615

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

UPC

096359311997

Dimensions

Weight

0.784 lb

Conductor Related

Conductor Compatibility

ACSR-Raven-1/0-6/1;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

2800

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Automatic Splice Installation