HUBBELL POWER SYSTEMS
Image of GL117018A Automatic Splice, Bi-Metal (Copper to Aluminum)
* Representative image
Image of GL117018A Automatic Splice, Bi-Metal (Copper to Aluminum)
play

Automatic Splice, Bi-Metal (Copper to Aluminum)

Brand:

FARGO

Catalog ID:

GL117018A

Automatic Splice, Bimetallic, 1/0 AAC , 2/0 AAAC to 2/0 Sol, 1/0 Str CU

  • Provide a mechanical and electrical connection of copper to ACSR, aluminum, or aluminum alloy conductors
  • Individually bagged to seal out dirt before use.
  • Factory loaded inhibitor to ensure long term corrosion free performance.

Product details

General

Catalog Number

GL117018A

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

UPC

096359311423

Dimensions

Weight

0.353 lb

Conductor Related

Conductor Compatibility

AAC-Aster-2/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

4800

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Automatic Splice Installation