text.skipToContent text.skipToNavigation

Automatic Splice Copper

By FARGO 

Catalog ID: GL128

By FARGO
Catalog ID:  GL128
Automatic Splice, for 450 (37 str) Copper, Dia. Range 0.76 - 0.77 in.

  • Individually bagged to seal out dirt before use.
  • More Options

    Product Details

    General

    Color Code None
    Material Copper
    Material - Gripping Unit Bronze Alloy
    UPC 096359351191

    Conductor Related

    Conductor Diameter - Maximum 0.77 in
    Conductor Diameter - Minimum 0.76 in
    Conductor Diameter Range 0.76 - 0.77
    Conductor Type Copper, Copperweld

    Certifications and Compliance

    UL Listed No

    Logistics

    Pallet Quantity 900