HUBBELL POWER SYSTEMS
PPHID-24103
* Representative image
PPHID-24103

Automatic Splice, Reducing, Full-Tension

Brand:

FARGO

Catalog ID:

GL157

Automatic Splice, Reducing, #1 Solid Copper to #3 Solid Copper

  • Individually bagged to seal out dirt before use
  • Allows easy splicing from one size conductor to another
  • Allows utilities the option of not stocking old conductor that is not used anymore
  • Provides full strength of the weaker of the two conductors, and a resistance lower than the equivalent conductor

Product details

General

Catalog Number

GL157

Color Code

None

EU RoHS Indicator

Contact Manufacturer

Material

Copper

Material - Gripping Unit

Bronze Alloy

UPC

096359346548

Dimensions

Weight

0.284 lb

Certifications And Compliance

UL Listed

No