HUBBELL POWER SYSTEMS
HPS_ID_TJA3309_PRODIMAGE
* Representative image
HPS_ID_TJA3309_PRODIMAGE

Compression Splice Conventional (Two Die) Full Tension ACSS Conductor

Brand:

FARGO

Catalog ID:

TJA4918SSAC

Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

  • For use with ACSS code name Bunting
  • Full tension Splice assembly
  • For use with HTJC Joint Compound sold separately

Product details

General

Aluminum Die

34AH

Catalog Number

TJA4918SSAC

Compression Method

Conventional (2 die system)

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Aluminum; Steel

Press Minimum

60 to

Tension Range

0 lb

UPC

096359364139

Dimensions

Adjustment Step

0 in

Assembly Rating (Ultimate)

0 lb

Diameter - Outside

1.302 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

36.64 in

Messenger Diameter Range

0 - 0

Weight

9.114 lb

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSS-Bunting-1192.5-45/7

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSS

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

45

Resources and downloads