HUBBELL POWER SYSTEMS
Image of VCSE44 Compression Splice VERSA - CRIMP® Minimum Tension
* Representative image
Image of VCSE44 Compression Splice VERSA - CRIMP® Minimum Tension

Compression Splice VERSA - CRIMP® Minimum Tension

Brand:

ANDERSON

Catalog ID:

VCSE44

Minimum Tension VersaCrimp Aluminum Compression Splice

  • For AL to AL, AL to CU or CU to CU connections
  • For VERSA-CRIMP® tools only
  • Not for copper to copper splicing
  • Factory Inhibited

Product details

General

Catalog Number

VCSE44

Compression Method

VersaCrimp Tooling ONLY

Inhibitor Loaded

Yes

Material

Aluminum Alloy

UPC

096359337201

Dimensions

Dimensions

2.000 in x 0.719 in x 0.719 in

Height

0.719 in

Length

2 in

Length Before Compression

2 in

Weight

0.063 lb

Width

0.719 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18

Certifications And Compliance

UL Listed

No

Logistics

Carton Quantity

200

Pallet Quantity

16000

Resources and downloads

Specifications

Sales Drawings