HUBBELL POWER SYSTEMS
Image of VAUS3030 Compression Splice VERSAtile™ Minimum Tension
* Representative image
Image of VAUS3030 Compression Splice VERSAtile™ Minimum Tension

Compression Splice VERSAtile™ Minimum Tension

Brand:

ANDERSON

Catalog ID:

VAUS3030

Aluminum, Minimum tension, Reducing splice for 3/0 CU, AAC, ACSR.

  • See product drawing for complete reducing range
  • Entire VAUS series installs with only 4 common die sizes
  • Color coded end caps for quick conductor sizing through 4/0

Product details

General

Catalog Number

VAUS3030

Color Code

Black

Compression Method

VersaCrimp or Conventional Die Tooling

Cover Available

No

Die Size

*See Resources / Downloads for die selection and installation instructions

End A Type

3/0 str AL/CU/ACSR - 4/0 COMP

End B Type

3/0 str AL/CU/ACSR - 4/0 COMP

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

UPC

096359335207

Dimensions

Diameter - Outside

0.906 in

Weight

0.196 lb

Conductor Related

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18

Conductor Diameter (Conventional Tooling) End A - Maximum

0.502 in

Conductor Diameter (Conventional Tooling) End A - Minimum

0.464 in

Conductor Diameter (Conventional Tooling) End B - Maximum

0.502 in

Conductor Diameter (Conventional Tooling) End B - Minimum

0.464 in

Conductor Diameter (VersaCrimp Tooling) End A - Maximum

0.502 in

Conductor Diameter (VersaCrimp Tooling) End A - Minimum

0.232 in

Conductor Diameter (VersaCrimp Tooling) End B - Maximum

0.502 in

Conductor Diameter (VersaCrimp Tooling) End B - Minimum

0.232 in

Resources and downloads

Specifications

Sales Drawings