Compression Splice VERSAtile™ Minimum Tension

Brand:

ANDERSON

Catalog ID:

VAUS675675

Aluminum, Minimum tension, Reducing splice for 350 - 700 CU, AAC, ACSR.

  • See product drawing for complete reducing range
  • Entire VAUS series installs with only 4 common die sizes
  • Color coded end caps for quick conductor sizing through 4/0

Product details

General

Color Code
None
Compression Method
VersaCrimp or Conventional Die Tooling
Cover Available
No
Die Size
*See Resources / Downloads for die selection and installation instructions
End A Type
600 - 700 str & 750 - 795 COMP, 477 (30/7), 556.5 (18/1) (24/7) (26/7) (30/7) ACSR, 636 (18/1) (36/1), 605 (36/1) (24/1) (26/7) ACSR
End B Type
600 - 700 str & 750 - 795 COMP, 477 (30/7), 556.5 (18/1) (24/7) (26/7) (30/7) ACSR, 636 (18/1) (36/1), 605 (36/1) (24/1) (26/7) ACSR
Material
Aluminum Alloy
UPC
096359335351

Dimensions

Diameter - Outside
1.35 in
Length Before Compression
7.5 in
Weight
0.059 lb

Conductor Related

Conductor Compatibility
ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Brahma-203.2-16/19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Cattail-750-61;ACAR-653.1-12/7
Conductor Diameter (Conventional Tooling) End A - Maximum
0.966 in
Conductor Diameter (Conventional Tooling) End A - Minimum
0.883 in
Conductor Diameter (Conventional Tooling) End B - Maximum
0.966 in
Conductor Diameter (Conventional Tooling) End B - Minimum
0.883 in
Conductor Diameter (VersaCrimp Tooling) End A - Maximum
0.966 in
Conductor Diameter (VersaCrimp Tooling) End A - Minimum
0.675 in
Conductor Diameter (VersaCrimp Tooling) End B - Maximum
0.966 in
Conductor Diameter (VersaCrimp Tooling) End B - Minimum
0.675 in

Logistics

Carton Quantity
40