HUBBELL POWER SYSTEMS
Image of VACS2 Compression Splice VERSAtile™ Minimum Tension
* Representative image
Image of VACS2 Compression Splice VERSAtile™ Minimum Tension

Compression Splice VERSAtile™ Minimum Tension

Brand:

ANDERSON

Catalog ID:

VACS2

Minimum Tension versatile Compression Splice for #2 str AL/CU

  • For AL to AL, AL to CU connections
  • AL9CU (90°C Rated)
  • UL Listed
  • CSA Certified

Product details

General

Catalog Number

VACS2

Color Code

Pink

Compression Method

VersaCrimp or Conventional Die Tooling

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

UPC

096359334354

Dimensions

Diameter - Inside

0.312 in

Weight

0.029 lb

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18

Certifications And Compliance

UL Listed

Yes

Logistics

Carton Quantity

250

Resources and downloads