HUBBELL POWER SYSTEMS
Image of VAUS14 Compression Splice VERSAtile™ Minimum Tension
* Representative image
Image of VAUS14 Compression Splice VERSAtile™ Minimum Tension

Compression Splice VERSAtile™ Minimum Tension

Brand:

ANDERSON

Catalog ID:

VAUS14

Aluminum, Minimum tension, Reducing splice for #2 - #1* CU, AAC, ACSR.

  • See product drawing for complete reducing range
  • Entire VAUS series installs with only 4 common die sizes
  • Color coded end caps for quick conductor sizing through 4/0

Product details

General

Catalog Number

VAUS14

Color Code

Red; Orange

Compression Method

VersaCrimp or Conventional Die Tooling

Cover Available

No

Die Size

*See Resources / Downloads for die selection and installation instructions

End A Type

#2 - #1 str AL/CU, #2 ACSR

End B Type

#4 str - #2 sol AL/CU, #4 ACSR

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

UPC

096359335139

Dimensions

Length Before Compression

2 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18

Conductor Diameter (Conventional Tooling) End A - Maximum

0.281 in

Conductor Diameter (Conventional Tooling) End A - Minimum

0.355 in

Conductor Diameter (Conventional Tooling) End B - Maximum

0.281 in

Conductor Diameter (Conventional Tooling) End B - Minimum

0.355 in

Logistics

Carton Quantity

400

Resources and downloads