HUBBELL POWER SYSTEMS
Image of VACS1 Compression Splice VERSAtile™ Minimum Tension
* Representative image
Image of VACS1 Compression Splice VERSAtile™ Minimum Tension

Compression Splice VERSAtile™ Minimum Tension

Brand:

ANDERSON

Catalog ID:

VACS1

Minimum Tension versatile Compression Splice for #1/0 str AL/CU

For AL to AL, AL to CU or CU to CU connections.

Product details

General

Catalog Number

VACS1

Color Code

Tan

Compression Method

VersaCrimp or Conventional Die Tooling

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

UPC

096359334323

Dimensions

Diameter - Inside

0.35 in

Weight

0.049 lb

Conductor Related

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.332 in

Conductor Diameter (VersaCrimp) - Minimum

0.232 in

Certifications And Compliance

UL Listed

Yes

Logistics

Carton Quantity

250

Resources and downloads