HUBBELL POWER SYSTEMS
HPS_PPHID_24113_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_24113_PRODIMAGE_96.jpg

Compression Repair Sleeve

Brand:

ANDERSON

Catalog ID:

RS1715

Two piece replair sleeve us used to restore electrical and mechanical integrity to conductors with damage to strands in the outer layer only. If damage extends to the inner layer of aluminum or alloy strands, a full tension Extra Long XL repair splice should be used.

Two piece replair sleeve us used to restore electrical and mechanical integrity to conductors with damage to strands in the outer layer only.

  • For use with AAC,AAAC, ACAR & ACSR Conductors
  • XL suffix denotes extra long splice
  • Two piece repair sleeve is used to restore electrical and mechanical integrity to conductors with damage to strands in the outer layer ONLY.
  • If damage extends to the inner layer of the aluminum or alloy strands, a full tension Extra Long (XL) repair splice should be used.

Product details

General

Catalog Number

RS1715

Compression Method

Uni-Grip (single die system)

Die Size

15CD

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Aluminum Alloy

Press Minimum

60 to

Tension Range

0 lb

UPC

096359363941

Dimensions

Adjustment Step

0 in

Assembly Rating (Ultimate)

0 lb

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

18 in

Messenger Diameter Range

0 - 0

Weight

4.018 lb

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61

Conductor Diameter - Maximum

1.425 in

Conductor Diameter - Minimum

1.331 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

1.331 - 1.425

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

180

Resources and downloads