HUBBELL POWER SYSTEMS
PPHID-23913
PPHID-23913

Connector, Split Bolt, 1/0-350 MCM

Brand:

ANDERSON

Catalog ID:

SBS350

Copper Split Bolt Connector.

Has cable separator included.

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

Catalog Number

SBS350

Cover Available

Inhibitor Loaded

Item Type

4D

Material

Copper

Material - Body

Copper Alloy

Material - Spacer

Copper Alloy

Plated

Plating Type

Unplated

Product Category

Mechanical Connectors

Style

Split Bolt

UPC

096359373742

UPC 12 Digit

963593737428

Dimensions

Dimension - L Length Overall mm

Dimension - Thread Size

Dimension - Width mm

Weight

0.647 lb

Conductor Related

Conductor Diameter - Maximum

Conductor Diameter - Minimum

Conductor Diameter (Main) - Maximum

0.681 in

Conductor Diameter (Main) - Minimum

0.373 in

Conductor Diameter (Main) Range

0.373 - 0.681

Conductor Diameter (Tap) - Maximum

0.232 in

Conductor Diameter (Tap) - Minimum

0.681 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Certification - ETL

Certification - UL Recognized

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Pallet Quantity

2880 EA

Resources and downloads

Specifications