HUBBELL POWER SYSTEMS
PPHID-23913
PPHID-23913

Connector, Split Bolt, 336-500 MCM

Brand:

ANDERSON

Catalog ID:

SBS500

Copper Split Bolt Connector.

Has cable separator included.

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

Catalog Number

SBS500

Cover Available

Inhibitor Loaded

Item Type

4D

Material

Copper

Material - Body

Copper Alloy

Material - Spacer

Copper Alloy

Plated

Plating Type

Unplated

Product Category

Mechanical Connectors

Style

Split Bolt

UPC

096359373759

UPC 12 Digit

963593737596

Dimensions

Dimension - L Length Overall mm

Dimension - Thread Size

Dimension - Width mm

Weight

0.843 lb

Conductor Related

Conductor Diameter - Maximum

Conductor Diameter - Minimum

Conductor Diameter (Main) - Maximum

.0814 in

Conductor Diameter (Main) - Minimum

0.741 in

Conductor Diameter (Main) Range

0.741 - .0814

Conductor Diameter (Tap) - Maximum

0.814 in

Conductor Diameter (Tap) - Minimum

0.292 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Certification - ETL

Certification - UL Recognized

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Pallet Quantity

3960 EA

Resources and downloads

Specifications