PPHID-23913
PPHID-23913

Connector, Split Bolt, #10-#4

Brand:

ANDERSON

Catalog ID:

SBS4

Copper Split Bolt Connector.

Has cable separator included.

Product details

General

Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
Cover Available
Inhibitor Loaded
Item Type
3C
Material
Copper
Material - Body
Copper Alloy
Material - Spacer
Copper Alloy
Plated
Plating Type
Tin
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373698
UPC 12 Digit
963593736988

Dimensions

Bolt Diameter
0.5
Dimension - L Length Overall mm
Dimension - Thread Size
Dimension - Width mm
Weight
0.088 lb

Conductor Related

Conductor Diameter - Maximum
Conductor Diameter - Minimum
Conductor Diameter (Main) - Maximum
0.204 in
Conductor Diameter (Main) - Minimum
0.102 in
Conductor Diameter (Main) Range
0.102 - 0.204
Conductor Diameter (Tap) - Maximum
0.204 in
Conductor Diameter (Tap) - Minimum
0.102 in

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
Certification - ETL
Certification - UL Recognized
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Pallet Quantity
15000 EA

Resources and downloads

Specifications