HUBBELL POWER SYSTEMS
PPHID-23911
PPHID-23911

Connector, Split Bolt, #1-250 MCM

Brand:

ANDERSON

Catalog ID:

SBN250

Connector, Split Bolt, #1-250 MCM

Has no cable separator.

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

Cover Available

No

Inhibitor Loaded

No

Item Type

3C

Material - Body

Copper Alloy

Plated

N

Plating

No

Plating Type

Unplated

Product Category

Mechanical Connectors

Style

Split Bolt

UPC

096359373834

UPC 12 Digit

963593738340

Dimensions

Bolt Diameter

1.125 in

Dimension - L Length Overall mm

Dimension - Thread Size

Dimension - Width mm

Dimensions

1.360 in x 1.000 in x 2.220 in

Height

2.22 in

Length

1.36 in

Weight

0.4 lb

Width

1 in

Conductor Related

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.328

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter (Tap) - Maximum

0.575 in

Conductor Diameter (Tap) - Minimum

Conductor Diameter Range

0.328 - 0.575

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Certification - ETL

Certification - UL Recognized

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Pallet Quantity

8250 EA

Resources and downloads