Connector, Split Bolt, #8-#4
Request a Quote
Brand:
ANDERSON
Catalog ID:
SBN4
Connector, Split Bolt, #8-#4
Has no cable separator.
Product details
Resources and downloads
Product details
General
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
Cover Available
No
Inhibitor Loaded
No
Item Type
3C
Material - Body
Copper Alloy
Plated
N
Plating
No
Plating Type
Unplated
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373780
UPC 12 Digit
963593737800
Dimensions
Bolt Diameter
0.5
0.5 in
Dimensions
0.680 in x 0.590 in x 1.200 in
Height
1.2 in
Length
0.68 in
Weight
0.09 lb
Width
0.59 in
Conductor Related
Conductor Diameter - Maximum
0.232 in
Conductor Diameter - Minimum
0.146 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter (Tap) - Maximum
0.232 in
Conductor Diameter Range
0.146 - 0.232
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
Certification - ETL
Certification - UL Recognized
Standards - RoHS Compliance Status
UI
UL Listed
Yes
Logistics
Pallet Quantity
15000 EA
Resources and downloads
Specifications
AN-SBN4-SPEC-EN
Catalogs
Download All
Distribution Connectors (CA05127E)
Distribution Connectors (CA05127E)