HUBBELL POWER SYSTEMS
HPS_ID_GH275C_PRODIMAGE
HPS_ID_GH275C_PRODIMAGE

By-pass Stud/Stirrup

Brand:

FARGO

Catalog ID:

GH275C

Stirrup, Accessory, Stirrup, Bronze

  • Fargo stirrup posts are designed for ease of attachment of hot line taps or bypass clamps on various system components.
  • The stirrup post's holes permit application on spades or terminals with Standard NEMA Spacing.
  • The shoulder “button” on the end prevents the clamps or connectors from slipping off during installation.
  • Not designed for Fault Current or safety grounding applications.

Product details

General

Catalog Number

GH275C

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze

Plating

No

Style

Bolted

Type

Stirrups

UPC

096359310464

Dimensions

Copper Loop Size

0.7 in

Dimensions

6.650 in x 0.770 in x 3.370 in

Height

3.37 in

Length

6.65 in

Weight

0.86 lb

Width

0.77 in

Logistics

Packaging Type

Box

Pallet Quantity

2800

Resources and downloads

Specifications