HUBBELL POWER SYSTEMS
PPHID-23768
* Representative image
PPHID-23768

Compression Stirrup

Brand:

ANDERSON

Catalog ID:

HLS22P

Aluminum Overhead Compression Stirrup

Protects primary lines from arcing damage. Wide stance gives good stability for installing hotline clamp.

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

HLS22P

Compression Tool Type

O die

EU RoHS Indicator

No

Material

Aluminum Alloy

Material - Bail

Copper

Material - Body

Aluminum Alloy

Material - Stirrup

Copper

Plating

No

Type

Stirrups

UPC

096359316428

Dimensions

Copper Loop Size

0.258 in

Diameter - Stirrup Nominal Wire

#2 Solid

Height

3.25 in

Weight

0.49 lb

Width - Main Contact

4 in

Conductor Related

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;AAC-Iris-2-7;AAAC 6201 Alloy-Ames-77.47-6/18

Conductor Diameter - Maximum

0.325

Conductor Diameter - Minimum

0.25

Conductor Diameter Range

0.25 - 0.325

Conductor Type

Aluminum

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Packaging Type

Bag

Resources and downloads

Specifications

Sales Drawings