Compression Stirrup

Brand:

ANDERSON

Catalog ID:

HLS302P

Aluminum Overhead Compression Stirrup

Protects primary lines from arcing damage. Wide stance gives good stability for installing hotline clamp.

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Tool Type
EEI-13A, 1-1/8
EU RoHS Indicator
No
Material
Aluminum Alloy
Material - Bail
Copper
Material - Body
Aluminum Alloy
Material - Stirrup
Copper
Plating
No
Type
Stirrups
UPC
096359316442

Dimensions

Copper Loop Size
0.258 in
Diameter - Stirrup Nominal Wire
#2 Solid
Height
3.25 in
Weight
0.588 lb
Width - Main Contact
4 in

Conductor Related

Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18
Conductor Diameter - Maximum
0.517
Conductor Diameter - Minimum
0.414
Conductor Diameter Range
0.414 - 0.517
Conductor Type
Aluminum

Logistics

Packaging Type
Bag
Pallet Quantity
1200

Resources and downloads