HUBBELL POWER SYSTEMS
PPHID-23768
* Representative image
PPHID-23768

Compression Stirrup

Brand:

ANDERSON

Catalog ID:

HLS3502P

Aluminum Overhead Compression Stirrup

Protects primary lines from arcing damage. Wide stance gives good stability for installing hotline clamp.

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

HLS3502P

Compression Tool Type

EEI-13A, 1-1/8

EU RoHS Indicator

No

Material

Aluminum Alloy

Material - Bail

Copper

Material - Body

Aluminum Alloy

Material - Stirrup

Copper

Plating

No

Type

Stirrups

UPC

096359316466

Dimensions

Copper Loop Size

0.258 in

Diameter - Stirrup Nominal Wire

#2 Solid

Height

3.25 in

Weight

0.157 lb

Width - Main Contact

4 in

Conductor Related

Conductor Compatibility

ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Brahma-203.2-16/19;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Daffodil-350-19

Conductor Diameter - Maximum

0.721

Conductor Diameter - Minimum

0.607

Conductor Diameter Range

0.607 - 0.721

Conductor Type

Aluminum

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Packaging Type

Bag

Pallet Quantity

750

Resources and downloads

Specifications

Sales Drawings