HUBBELL POWER SYSTEMS
PPHID-23768
* Representative image
PPHID-23768

Compression Stirrup

Brand:

ANDERSON

Catalog ID:

HLS65020P

Aluminum Overhead Compression Stirrup

Protects primary lines from arcing damage. Wide stance gives good stability for installing hotline clamp.

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

HLS65020P

Compression Tool Type

1-1/2

EU RoHS Indicator

No

Material

Aluminum Alloy

Material - Bail

Copper

Material - Body

Aluminum Alloy

Material - Stirrup

Copper

Plating

No

Type

Stirrups

UPC

096359316503

Dimensions

Copper Loop Size

0.365 in

Diameter - Stirrup Nominal Wire

2/0 Solid

Dimensions

13.500 in x 2.265 in x 3.750 in

Height

3.75 in

Length

13.5 in

Weight

1.078 lb

Width

2.265 in

Width - Main Contact

4 in

Conductor Related

Conductor Compatibility

ACSR-Pigeon-3/0-6/1;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;AAC-Oxlip-4/0-7;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAAC 6201 Alloy-Amherst-195.7-6/18

Conductor Diameter - Maximum

0.93

Conductor Diameter - Minimum

0.811

Conductor Diameter Range

0.811 - 0.93

Conductor Type

Aluminum

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Packaging Type

Bag

Pallet Quantity

600

Resources and downloads

Specifications

Sales Drawings