Compression Stirrup

Brand:

ANDERSON

Catalog ID:

VCLSC5021

VersaCrimp Copper Overhead Compression Stirrup

For use with VersaCrimp tools only (VC6 and VC7 series).

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
EU RoHS Indicator
No
Material
Copper
Material - Body
Cast Copper Alloy
Material - Stirrup
Copper
Plating
No
Type
Stirrups
UPC
096359336976

Dimensions

Copper Loop Size
0.325 in
Diameter - Stirrup Nominal Wire
1/0 Solid
Weight
0.98 lb
Width - Main Contact
5 in

Conductor Related

Conductor Diameter - Maximum
0.419
Conductor Diameter - Minimum
0.258
Conductor Diameter Range
0.258 - 0.419

Logistics

Carton Quantity
40
Packaging Type
Box