Stud Connector, Aluminum

Brand:

ANDERSON

Catalog ID:

DSATL3020G9012

"Bolted Expansion Stud Connectors, Connecting Aluminum Tubing to Copper Stud, Stud Dia./Thd.-1-1/8”-12, Tubing IPS-1-1/2”, Material: Castings-Aluminum Alloy-Tube Clamping and Guide, Ball Bronze Alloy-Stud Clamping, Preformed Laminated Shunts-Copper (Tinned Contacts), Hardware-Stainless Steel and Galvanized Steel"

"To specify extra heavy (schedule 80 EHIPS) tubing, add “H” to catalog number. Example: DSATLH3020G9012"

Product details

General

Material
Aluminum
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Type
Stud to Tube, Expansion

Dimensions

Angle - Stud to Conductor
90 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
3 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
20.3 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Aluminum Bus

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)