HUBBELL POWER SYSTEMS
Stud Connector, Aluminum
Stud Connector, Aluminum

Stud Connector, Aluminum

Brand:

ANDERSON

Catalog ID:

DSATLH4040G9012

"Bolted Stud Connectors, Connecting Stud to Cable or Tube, Stud Dia./Thd.-3/4”-16, Copper Conductor Range: Cable- #2 Sol.-1000 MCM, Cable Dia.- 0.258"-1.152", Tubing IPS- 3/8"-3/4" , Material: Castings-Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel"

0

Product details

General

Material

Aluminum

Material - Clamping Hardware

Stainless Steel

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12

Type

Stud to Tube, Expansion

Dimensions

Angle - Stud to Conductor

90 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

4 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

42.5 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship