HUBBELL POWER SYSTEMS
Image of ADSC11912 Stud Connector, Bolted Aluminum, Stud to Cable
Image of ADSC11912 Stud Connector, Bolted Aluminum, Stud to Cable
play
play

Stud Connector, Bolted Aluminum, Stud to Cable

Brand:

ANDERSON

Catalog ID:

ADSC11912

Bolted aluminum alloy stud connector is used to connect aluminum cable to aluminum or copper equipment stud.

Bolted aluminum alloy stud connector is used to connect aluminum cable to aluminum or copper equipment stud.

  • Bolted Stud to Cable Connector
  • Stud Diameter/Thread: 1-1/8" - 12
  • Conductor Diameter Range: 0.681" - 0.893"
  • Conductor Ranges: 350 - 600 MCM AAC, 336.4 - 477 MCM ACSR
  • Material: Casting- 356-T6 Aluminum Alloy, Hardware- Aluminum Alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is factory installed in connector stud threads and is recommended for conductor installation.
  • To specify 90 degree connector, insert "90" to catalog number. Example: ADSC11139012

Product details

General

Catalog Number

ADSC11912

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12

Type

Stud to Cable

UPC

096359281672

Dimensions

Angle - Stud to Conductor

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

1.125 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.568 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37

Conductor Diameter - Maximum

0.893 in

Conductor Diameter - Minimum

0.681 in

Conductor Diameter Range

0.681 - 0.893

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship