HUBBELL POWER SYSTEMS
HPS_ID_ADST142412_PRODIMAGE
* Representative image
HPS_ID_ADST142412_PRODIMAGE
play
play
+2
HPS_ID_ADST142412_2_PRODIMAGE

Stud Connector, Bolted Aluminum, Stud to Tube

Brand:

ANDERSON

Catalog ID:

ADST111012

Aluminum alloy stud connector is used to connect aluminum tubing to aluminum or copper equipment stud.

Aluminum alloy stud connector is used to connect aluminum tubing to aluminum or copper equipment stud.

  • Bolted Aluminum Stud to Tube
  • Stud Diameter/Thread: 1-1/8"-12 to 1" IPS/EHIPS Tube
  • Clamping bolts have hex-stops for one-wrench installation.
  • Material: Casting - 356-T6 aluminum alloy, Hardware - aluminum alloy,Contact sealant is factory installed in connector stud threads and is recommended for conductor installation.
  • To specify 90 degree connector, add "90" to catalog number. Example: ADST14209012

Product details

General

Catalog Number

ADST111012

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Ground Braid Lug Holes

0

Number of Stud Threads

12

Type

Stud to Tube

UPC

096359282105

Dimensions

Angle - Stud to Conductor

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Diameter - Stud

1.125 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.568 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship