HPS_ID_UTSB8500L_PRODIMAGE
HPS_ID_UTSB8500L_PRODIMAGE
play
HPS_ID_UTSB8500CL_PRODIMAGE

Transformer Stud Bar Connector with Cover

Brand:

ANDERSON

Catalog ID:

UTSB8500CL

For Connecting Secondary Underground Applications to 5/8"-11 and 1"-14 Transformer Studs Utilizing the Innovative Toggle Latch Mechanism.

  • The Toggle Latch mechanism provides unmatched ease of installation and superior electrical performance on both 5/8"-11 and 1"-14 threads.
  • Oxide Inhibiting Compound provided as standard in stud and tap holes.
  • Testing meets or exceeds ANSI C119.6 Class “A” tests.

Product details

General

Application
Transformer Stud Bar Connector
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Galvanized Steel
Physical Attribute - Number of Holes
8
Product Category
Transformer Connector
UPC
096359400042

Dimensions

Dimensions
9.451 in x 3.100 in x 3.100 in
Height
3.1 in
Length
9.451 in
Weight
2.667 lb
Width
3.1 in

Conductor Related

Conductor Diameter - Maximum
0.813
Conductor Diameter - Minimum
0.162
Conductor Diameter Range
0.162 - 0.813

Logistics

Pallet Quantity
144

Resources and downloads

Sales Drawings

Videos

play
Hubbell Power Systems Underground Toggle Stud Bar (VI0594E)