HUBBELL POWER SYSTEMS
HPS_ID_BLVE5_PRODIMAGE
* Representative image
HPS_ID_BLVE5_PRODIMAGE
HPS_ID_BLVE5_labeled_PRODIMAGE
HPS_ID_BLVE5_Assy_front_PRODIMAGE

Bundling Link

Brand:

ANDERSON

Catalog ID:

BLVE5

Type BLV yoke assemblies are used to vertically bundle conductors on new or rebuilt lines. Consequently, information as to conductor size, conductor spacing, ultimate strengths, and existing clamp details must be given at time of ordering. BLV yoke assemblies are designed for use with Fargo® HCSA suspension clamps. The HPS Bundling Links Vertical (BLV) yoke assembly are used for vertical bundling Fargo® Helical Cushion Suspension-clamp Assembly (HCSA) suspension clamps. The BLV yoke assembly includes two forged steel eye-eye links, hex bolt, flat washer, lock washer, hex nut, and stainless steel cotter key. For use with conductor range 0.908 - 1.005 inches.

Type BLV yoke assemblies are used to vertically bundle conductors on new or rebuilt lines. Consequently, information as to conductor size, conductor spacing, ultimate strengths, and existing clamp details must be given at time of ordering. BLV yoke assemblies are designed for use with Fargo® HCSA suspension clamps. The HPS Bundling Links Vertical (BLV) yoke assembly are used for vertical bundling Fargo® Helical Cushion Suspension-clamp Assembly (HCSA) suspension clamps. The BLV yoke assembly includes two forged steel eye-eye links, hex bolt, flat washer, lock washer, hex nut, and stainless steel cotter key. For use with conductor range 0.908 - 1.005 inches.

The HPS Bundling Links Vertical (BLV) yoke assembly are used for vertical bundling Fargo® Helical Cushion Suspension-clamp Assembly (HCSA) suspension clamps. The BLV is a yoke assembly that includes two forged steel eye-eye links, hex bolt, flat washer, lock washer, hex nut, and stainless steel cotter key. For use with conductor range 0.908 - 1.005 inches.

Product details

General

Catalog Number

BLVE5

Logistics

Pallet Quantity

65

Resources and downloads

Specifications

Sales Drawings