HUBBELL POWER SYSTEMS
HPS_ID_YPR3024508__PRODIMAGE
HPS_ID_YPR3024508__PRODIMAGE

Yoke Plate, Rectangular

Brand:

ANDERSON

Catalog ID:

YPR3024508

"Vertical Bundling Yoke, Yoke Opening: 2.563", Bottom Width: 1.000", Diameter of Clevis Pin: 0.625", UTS 12,000 lb"

"Material: Galvanized Ductile Iron"

Product details

General

Material

Ductile Iron

Number of Bolt Holes

0

Series

YPR Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Type

Strain Yokes

UPC

096359345282

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Insulator Attachment Holes

1 in

Diameter - Pin

0 in

Insulator / Conductor Hole Spacing

13 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

4.5 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Thickness

0.75 in

Weight

9.8 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Diameter - Conductor Attachment Holes

1 in

Resources and downloads