HUBBELL POWER SYSTEMS
Image of YPW1513912 Aluminum Suspension Bundling Yoke
Image of YPW1513912 Aluminum Suspension Bundling Yoke

Aluminum Suspension Bundling Yoke

Brand:

ANDERSON

Catalog ID:

YPW1513912

Type YPW yokes are used to vertically bundle conductors on new or rebuilt lines. Consequently, information as to conductor sizes, types of armor rod, if used, conductor spacing, ultimate strengths and existing clamp details must be given at time of ordering. YPW yokes are designed for use with AndersonTM clamps. Because YPW yokes may be furnished in a variety of sizes, conductor spacing, and ultimate strengths for both low voltage and EHV application, please contact factory for more details. Material: Yoke Plate-Aluminum Alloy, Clevis Bolt & Nut-Galvanized steel, Cotter Pin-Stainless Steel;Supplied with Clevis Bolt, Cotter Pin and Nut.

Type YPW yokes are used to vertically bundle conductors on new or rebuilt lines. Consequently, information as to conductor sizes, types of armor rod, if used, conductor spacing, ultimate strengths and existing clamp details must be given at time of ordering. YPW yokes are designed for use with AndersonTM clamps. Because YPW yokes may be furnished in a variety of sizes, conductor spacing, and ultimate strengths for both low voltage and EHV application, please contact factory for more details. Material: Yoke Plate-Aluminum Alloy, Clevis Bolt & Nut-Galvanized steel, Cotter Pin-Stainless Steel;Supplied with Clevis Bolt, Cotter Pin and Nut.

Vertically bundlge conductors on new or rebuilt lines,designed for use with Anderson clamps

Product details

General

Catalog Number

YPW1513912

EU RoHS Indicator

No

Material

Aluminum

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

YPW Series

Strength Rating - Ultimate

15000 lb

Strength Rating - Ultimate Body

0 lb

Type

Suspension Tangent Yokes

UPC

096359471042

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

12 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

1.96 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

540

Resources and downloads