HUBBELL POWER SYSTEMS
HPS_ID_YPW3018218_PRODIMAGE
HPS_ID_YPW3018218_PRODIMAGE

Yoke, Dual-Vertical-Bundle

Brand:

ANDERSON

Catalog ID:

YPW1516212

Vertical Bundling Yoke, Yoke Opening: 2.844", Bottom Width: 1.625", Diameter of Clevis Pin: 0.625", UTS 15,000 lb

  • "Material: Yoke Plate-Aluminum Alloy, Clevis Pin-Galvanized steel, Cotter Pin-Stainless Steel
  • For use with HAS162 Suspension Clamp"

Product details

General

Material

Aluminum

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

YPW Series

Strength Rating - Ultimate

15000 lb

Strength Rating - Ultimate Body

0 lb

Type

Suspension Tangent Yokes

UPC

096359345497

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

12 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

3.567 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

324

Resources and downloads