HUBBELL POWER SYSTEMS
Image of DP0825B 800 Series - 48" Maxi Drain, Neutral Channel
* Representative image
Image of DP0825B 800 Series - 48" Maxi Drain, Neutral Channel
play

800 Series - 48" Maxi Drain, Neutral Channel

Brand:

Polycast

Catalog ID:

DP0825B

The 800 Series Channel is a non-sloped system for high volume situations that exceed the capacity of Polycast 600 series. This channel is designed for areas of high volume, cross-flow interception, or areas where the large cross section is necessary.DIN Class B - E

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Designed for high volume situations
  • Neutral channel with interlocking tongue-and-groove joints
  • Available in either polyester or Vinyl Ester polymer concrete

Product details

General

Available Options

Available in Vinyl Ester for corosive or high temperature applications

Catalog Number

DP0825B

Color

Gray

Material

Polyester Polymer Concrete

Series

800 Series

Type

Channels/5800 Series

Dimensions

Dimensions

48 in x 12 in x 14 in

Height

14 in

Length

48 in

Weight

165 lb

Width

12 in

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Getting Real About Rust