HUBBELL POWER SYSTEMS
HPS_PPHID_249296
* Representative image
HPS_PPHID_249296
play

800 Series - End Cap - 6" Inlet/Outlet

Brand:

Polycast

Catalog ID:

DP0825DM6

The 800 Series Channel is a non-sloped system for high volume situations that exceed the capacity of Polycast 600 series. This channel is designed for areas of high volume, cross-flow interception, or areas where the large cross section is necessary.DIN Class B - E

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Designed for high volume situations
  • Neutral channel with interlocking tongue-and-groove joints
  • Available in either polyester or Vinyl Ester polymer concrete

Product details

General

Available Options

Available in Vinyl Ester for corosive or high temperature applications

Catalog Number

DP0825DM6

Color

Gray

Material

Polyester Polymer Concrete

Series

800 Series

Type

Channel Accessories/End Caps

Dimensions

Dimensions

5 in x 9 in x 14 in

Height

14 in

Length

5 in

Weight

11 lb

Width

9 in

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Getting Real About Rust