HUBBELL POWER SYSTEMS
Image of C002351 Alarm, Audible Power Loss, Low Temp
* Representative image
Image of C002351 Alarm, Audible Power Loss, Low Temp

Alarm, Audible Power Loss, Low Temp

Brand:

HOT BOX

Catalog ID:

C002351

PLAHBO-T Audible Power Loss & Low Temp. Alarm

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Consists of the cabinet, battery, battery charger, relays, 95-decible horn, temperature sensor, six foot power cord and plug.
  • Designed to activate the horn if the enclosure loses electrical power or if the temperature falls below the set "adjustable" temperature.
  • With a fully charged battery the alarm should activaate for a minimum of six hours or until deactivated.
  • Alarms operate on 120V, single phase service and plugs into a G.F.I. receptacle.

Product details

General

Catalog Number

C002351

Material

Various

Dimensions

Weight

16 lb

Resources and downloads