text.skipToContent text.skipToNavigation

Heat Trace Tape, 90 Watt, 18 Ft

By HOT BOX 

Catalog ID: C001269

By HOT BOX
Catalog ID:  C001269
90W (18ft Cable)
  • Energy Efficient & Self-Regulating - The electrical resistance of the heat trace tape varies with temperature. As the process temperature drops the heat output increases
  • as the process temperature rises the heat output decreases.
  • Fast and Easy Installation - Single overlap cable and 3' power cord and plug.
  • Freeze Protection - Protects equipment from external temperatures as low as -30 degrees F.
  • Durable - Commercial grade design suitable for wet environments.
Add to List

More Options

Product Details

General

Description - Heater 120V single phase self regulating heat trace tape (18ft long)
Material Various

Dimensions

Weight 1 lb

Electrical Ratings

Wattage - Heater 90 W

Resources and Downloads