HUBBELL POWER SYSTEMS
Image of HA040085045 HB4FE-D Single Sectional Aluminum, Heated, Insulated Enclosure
* Representative image
Image of HA040085045 HB4FE-D Single Sectional Aluminum, Heated, Insulated Enclosure
play

HB4FE-D Single Sectional Aluminum, Heated, Insulated Enclosure

Brand:

HOT BOX

Catalog ID:

HA040085045

HB4FE-D Single Aluminum - Insulated - 40W X 85L X 45H (Heated).

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Modular design with a maximum of 4 tongue and groove sections.
  • Easy Access - Lightweight removable doors can easily be removed by one person (sizes 3" and up).
  • Superior Freeze Protection - Depending on the size, quality boardstock or foam insulation protect equipment from freezing. Where applicable wall-mounted heaters are installed above the discharge point to provide better long-term performance and safety.
  • Finish options - Stucco embossed aluminum is standard. Also available in a smooth mill finish aluminum or optional colors.

Product details

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HA040085045

Description - Heater

120V single phase heater w/ thermostat & fan

Heated?

Yes

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions

85 in x 40 in x 45 in

Height

45 in

Length

85 in

Mounting Pad / Base Plate Dimensions

52 X 97

Weight

219 lb

Width

40 in

Electrical Ratings

Wattage - Heater

(1) 1900 W

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Resources and downloads

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview