text.skipToContent text.skipToNavigation

Box Pad, Dual Throat, Fiberglass

by Hubbell Power Systems 

Catalog ID: BD7886361658A00

Box Pad 78x86x36 W/16x58 Thrt

Product Details

General

Insulated? No
Material Fiberglass
UPC 662037169336

Dimensions

Dimensions 102 in x 94 in x 36 in
Height 36 in
Length 102 in
Weight 753 lb
Width 94 in