HUBBELL POWER SYSTEMS
Image of HN035045035 NCHEZ3000 EZ Box, Heated, Insulated Enclosure, Access Door, Fiberglass
* Representative image
Image of HN035045035 NCHEZ3000 EZ Box, Heated, Insulated Enclosure, Access Door, Fiberglass
play

NCHEZ3000 EZ Box, Heated, Insulated Enclosure, Access Door, Fiberglass

Brand:

HOT BOX

Catalog ID:

HN035045035

NCHEZ3000 EZ Box - Insulated - 35W X 45L X 35H (Heated) - Drop Over - Access Door.

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (plastic) allowing you to select the best option for your application.

Product details

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HN035045035

Description - Heater

120V single phase heater w/ thermostat & fan

Heated?

Yes

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

45 in x 35 in x 35 in

Height

35 in

Length

45 in

Mounting Pad / Base Plate Dimensions

52 X 61

Weight

134 lb

Width

35 in

Electrical Ratings

Wattage - Heater

(1) 1000 W

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Resources and downloads

Installation Manuals

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview