HUBBELL POWER SYSTEMS
Image of HE044053044 HEZ4000 EZ Box, Heated, Insulated Enclosure, Fiberglass
* Representative image
Image of HE044053044 HEZ4000 EZ Box, Heated, Insulated Enclosure, Fiberglass
play

HEZ4000 EZ Box, Heated, Insulated Enclosure, Fiberglass

Brand:

HOT BOX

Catalog ID:

HE044053044

HEZ4000 EZ Box - Insulated - 44W X 53L X 44H (Heated) - Drop Over

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (plastic) allowing you to select the best option for your application.

Product details

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HE044053044

Description - Heater

120V single phase heater w/ thermostat & fan

Heated?

Yes

Insulated?

Yes

Material

Fiberglass

UPC

662037207984

Dimensions

Dimensions

53 in x 44 in x 44 in

Height

44 in

Length

53 in

Mounting Pad / Base Plate Dimensions

61 X 70

Weight

185 lb

Width

44 in

Electrical Ratings

Wattage - Heater

(1) 1000 W

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Resources and downloads

Installation Manuals

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview