HPS_PPHID_249362
* Representative image
HPS_PPHID_249362
play

EZ3S EZ Box, Unheated, Insulated Enclosure, Fiberglass

Brand:

HOT BOX

Catalog ID:

LE026083045

EZ3S EZ Box - Insulated -26W X 83L X 45H (Unheated) - Drop Over

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (plastic) allowing you to select the best option for your application.

Product details

General

ASSE Classification
Class II (Freeze Retardant)
Heated?
No
Insulated?
Yes
Material
Fiberglass

Dimensions

Dimensions
83 in x 26 in x 45 in
Height
45 in
Length
83 in
Mounting Pad / Base Plate Dimensions
41 X 98
Weight
310 lb
Width
26 in

Certifications And Compliance

Industry Standard(s)
ASSE 1060 Certified

Resources and downloads

Installation Manuals

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)