text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Rock, Hot Rok, Fiberglass

by HOT BOX 

Catalog ID: HR006015019N

GHR.75 Hot Rok - Granite - Insulated - 06W X 15L X 19H (Heated)

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase self regulating heat trace tape (6ft long)
Heated? Yes
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 16 in x 8 in x 19 in
Height 19 in
Length 16 in
Mounting Pad / Base Plate Dimensions 20 X 28
Width 8 in

Electrical Ratings

Wattage - Heater (1) 30 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads