text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Rock, Hot Rok, Fiberglass

by HOT BOX 

Catalog ID: HR015040030N

GHR2 Hot Rok - Granite - Insulated - 15W X 40L X 30H (Heated)

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase self regulating heat trace tape (18ft long)
Heated? Yes
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 40 in x 15 in x 30 in
Height 30 in
Length 40 in
Mounting Pad / Base Plate Dimensions 27 X 52
Weight 100 lb
Width 15 in

Electrical Ratings

Wattage - Heater (1) 90 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads