text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Rock, Hot Rok, Fiberglass

by HOT BOX 

Catalog ID: LR006015019N

GLR.75 Hot Rok - Granite - Insulated - 06W X 15L X 19H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 16 in x 8 in x 19 in
Height 19 in
Length 16 in
Mounting Pad / Base Plate Dimensions 20 X 28
Width 8 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads