text.skipToContent text.skipToNavigation

Unheated, Insulated Enclosure, Rock, Poly Rok, Polyethylene

by HOT BOX 

Catalog ID: LQ010026022E

PR1 PolyRok - Brown - Insulated - 10W X 26L X 22H (Unheated)

Product Details

General

ASSE Classification Class II (Freeze Retardant)
Heated? No
Insulated? Yes
Material LDPE Plastic

Dimensions

Dimensions 26 in x 10 in x 22 in
Height 22 in
Length 26 in
Mounting Pad / Base Plate Dimensions 22 X 38
Weight 15 lb
Width 10 in

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads