HPS_PPHID_249370
* Representative image
HPS_PPHID_249370
play

HB10N-DS, Dual Sectional Aluminum, Heated, Insulated Enclosure

Brand:

HOT BOX

Catalog ID:

HA087172065

HB10N-DS Dual Aluminum - Insulated - 87W X 172L X 65H (Heated).

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Modular design with a maximum of 4 tongue and groove sections.
  • Easy Access - Lightweight removable doors can easily be removed by one person.
  • Superior Freeze Protection - Insulation will not sag or delaminate from the walls due to the strong chemical bond between the aluminum and insulation. Wall-mounted heaters are installed above the discharge point to provide better long-term performance and safety.

Product details

General

ASSE Classification
Class I (Freeze Protection)
Description - Heater
120V single phase heater w/ thermostat & fan
Heated?
Yes
Insulated?
Yes
Material
Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions
172 in x 87 in x 65 in
Height
65 in
Length
172 in
Mounting Pad / Base Plate Dimensions
99 X 184
Weight
663 lb
Width
87 in

Electrical Ratings

Wattage - Heater
(2) 1500W & (2) 1900 W

Certifications And Compliance

Industry Standard(s)
ASSE 1060 Certified

Resources and downloads

Customer Notices

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)