HUBBELL POWER SYSTEMS
Image of HA083123058 HB8N-D, Dual Sectional Aluminum, Heated, Insulated Enclosure
* Representative image
Image of HA083123058 HB8N-D, Dual Sectional Aluminum, Heated, Insulated Enclosure
play

HB8N-D, Dual Sectional Aluminum, Heated, Insulated Enclosure

Brand:

HOT BOX

Catalog ID:

HA083123058

HB8N-D Dual Aluminum - Insulated - 83W X 123L X 58H (Heated).

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Modular design with a maximum of 4 tongue and groove sections.
  • Easy Access - Lightweight removable doors can easily be removed by one person.
  • Superior Freeze Protection - Insulation will not sag or delaminate from the walls due to the strong chemical bond between the aluminum and insulation. Wall-mounted heaters are installed above the discharge point to provide better long-term performance and safety.

Product details

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HA083123058

Description - Heater

120V single phase heater w/ thermostat & fan

Heated?

Yes

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions

123 in x 83 in x 58 in

Height

58 in

Length

123 in

Mounting Pad / Base Plate Dimensions

95 X 135

Weight

476 lb

Width

83 in

Electrical Ratings

Wattage - Heater

(2) 1900 W

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Resources and downloads

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview