HPS_PPHID_249380
* Representative image
HPS_PPHID_249380
play

LB3000 Flip Top, Unheated, Insulated Enclosure, Fiberglass

Brand:

HOT BOX

Catalog ID:

LL035045035

LB3000 Flip Top - Insulated - Low Profile - 35W X 45L X 35H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.

Product details

General

ASSE Classification
Class II (Freeze Retardant)
Heated?
No
Insulated?
Yes
Material
Fiberglass

Dimensions

Dimensions
45 in x 35 in x 35 in
Height
35 in
Length
45 in
Mounting Pad / Base Plate Dimensions
52 X 61
Weight
170 lb
Width
35 in

Certifications And Compliance

Industry Standard(s)
ASSE 1060 Certified

Resources and downloads

Installation Manuals

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)